IESNA:LM-63-2002
[TEST]P941232
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4C-935-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20697
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 200.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2366.7 2330.5 2354.7 2401.9 2454.5 2507.2 2556.6 2595.1 2630.2 2679.6
2753.1 2871.7 3038.5 3236.1 3542.4 4049.6 4621.5 5299.9 6133.1 6975
7869.7 8567.9 9004.8 9322 9442.8 9488.9 9651.3 9973 9965.3 9070.6
6804.9 2910.1 761.8 315.1 117.5 32.9 0
2366.7 2343.7 2367.8 2415 2467.7 2520.4 2567.6 2606 2641.2 2688.4
2759.7 2877.2 3041.8 3235 3530.3 4012.2 4574.3 5232.9 6044.2 6997
7885.1 8570.1 8999.3 9305.6 9432.9 9507.5 9685.4 10007 9955.4 8991.6
6594.1 2698.2 760.7 307.4 116.4 31.8 0
2366.7 2340.4 2361.2 2405.2 2455.6 2503.9 2546.8 2575.3 2601.6 2640.1
2700.4 2799.2 2943 3117.6 3378.8 3802.6 4343.8 4984.8 5692.9 6497.5
7297.8 8024.5 8533.8 8885.1 9123.3 9357.1 9654.6 10020.2 10188.1 9541.6
7565.6 3843.2 1161.4 427 207.5 45 0
2366.7 2336 2355.8 2395.3 2438.1 2479.8 2518.2 2538 2551.2 2570.9
2608.2 2674.1 2777.3 2902.4 3078.1 3365.7 3759.8 4224.1 4747.7 5347.1
6011.2 6706.1 7363.6 7929 8417.5 8890.6 9509.7 10250.7 10840.2 10833.6
9763.3 7227.5 3276.8 1274.5 440.2 152.6 0
2366.7 2336 2351.4 2386.5 2423.8 2461.1 2498.5 2519.3 2529.2 2539.1
2572 2619.2 2699.3 2790.5 2893.6 3047.3 3277.9 3569.9 3937.6 4378.9
4879.5 5400.9 6000.3 6639.1 7311 8030 8842.3 9834.7 11077.3 12111.4
12283.7 10993.9 7476.7 3653.3 1288.7 314 0
2366.7 2337.1 2350.3 2382.1 2418.3 2457.8 2493 2517.1 2529.2 2541.3
2578.6 2630.2 2704.8 2785 2859.6 2960.6 3138.4 3367.9 3668.7 4039.7
4459 4920.1 5404.2 5976.1 6608.4 7308.8 8128.8 9150.8 10565.8 12043.3
12882 12042.2 8892.8 4990.3 2058.3 476.4 0
2366.7 2336 2347 2377.7 2413.9 2452.4 2487.5 2513.8 2530.3 2550.1
2586.3 2641.2 2707 2766.3 2815.7 2895.8 3034.2 3210.9 3459 3769.6
4118.7 4495.2 4912.4 5384.4 5928.9 6527.2 7320.8 8311 9645.8 11276
12312.3 11361.6 7801.6 4072.6 1489.6 254.7 0
2366.7 2343.7 2345.9 2371.1 2407.3 2450.2 2490.8 2524.8 2553.3 2573.1
2597.3 2633.5 2675.2 2703.7 2735.6 2787.2 2860.7 2954 3095.6 3308.6
3546.8 3819 4128.6 4479.9 4872.9 5342.7 5901.5 6597.4 7453.7 8558
9243 8064 5207.7 2322.8 593.9 97.7 0
2366.7 2351.4 2350.3 2367.8 2403 2449.1 2496.3 2540.2 2575.3 2600.5
2623.6 2645.6 2652.1 2649.9 2660.9 2685.1 2724.6 2782.8 2871.7 3001.2
3181.3 3389.8 3644.5 3945.3 4286.7 4670.9 5090.2 5580.9 6166 6671
6551.3 5229.6 2988.1 1079.1 268.9 75.7 0
2366.7 2359 2360.1 2373.3 2406.2 2448 2502.8 2556.6 2599.5 2633.5
2662 2678.5 2678.5 2673 2667.5 2665.3 2675.2 2707 2768.5 2867.3
3007.8 3194.4 3414 3675.2 3983.7 4332.8 4707.1 5095.7 5418.4 5458
4822.4 3188.9 1139.5 308.5 150.4 59.3 0
2366.7 2371.1 2376.6 2396.4 2431.5 2473.2 2531.4 2591.8 2647.8 2700.4
2752 2793.8 2823.4 2849.7 2872.8 2900.2 2940.8 2995.7 3078.1 3210.9
3409.6 3674.1 4006.8 4444.8 5007.9 5601.8 6222 6688.5 6747.8 5855.4
4074.8 2001.2 552.2 183.3 82.3 24.2 0
2366.7 2374.4 2384.3 2406.2 2444.7 2493 2555.5 2623.6 2689.5 2757.5
2832.2 2904.6 2977.1 3050.6 3134.1 3242.7 3377.7 3553.4 3781.7 4073.7
4438.2 4853.1 5314.2 5865.2 6467.9 7010.2 7332.9 7275.8 6630.4 5168.2
3149.4 1497.3 506.1 176.7 69.2 14.3 0
2366.7 2379.9 2396.4 2426 2471 2525.9 2598.4 2680.7 2759.7 2851.9
2957.3 3079.2 3218.6 3381 3580.8 3834.4 4139.6 4481 4835.5 5194.5
5543.6 5864.1 6160.5 6480 6810.4 7027.7 6994.8 6609.5 5763.1 4237.3
2491.9 1079.1 400.7 162.5 65.9 15.4 0
2366.7 2389.8 2421.6 2468.8 2531.4 2604.9 2699.3 2808 2941.9 3109.9
3329.4 3592.9 3883.8 4218.6 4535.9 4815.8 5029.8 5180.2 5273.5 5335
5389.9 5413 5353.7 5232.9 5021.1 4603.9 3908 2952.9 1925.4 1102.1
595 339.2 214.1 136.1 75.7 18.7 0
2366.7 2397.5 2446.9 2511.6 2591.8 2688.4 2811.3 2977.1 3187.8 3453.5
3746.6 4026.5 4271.3 4448 4544.6 4568.8 4530.4 4431.6 4263.6 4010
3674.1 3257 2744.4 2172.4 1651 1264.6 995.7 792.6 632.3 511.5
402.9 314 239.3 159.2 86.7 19.8 0
2366.7 2407.3 2476.5 2558.8 2654.3 2775.1 2938.7 3159.3 3430.4 3713.7
3957.4 4133 4213.1 4198.9 4103.4 3936.5 3689.5 3345.9 2957.3 2561
2224 1961.7 1741 1514.9 1281.1 1075.8 906.7 767.3 643.3 534.6
439.1 353.5 270 174.5 104.3 31.8 0
2366.7 2418.3 2503.9 2603.8 2723.5 2870.6 3071.5 3333.8 3616 3842.1
3972.7 3998 3935.4 3802.6 3607.2 3320.7 2972.7 2613.7 2309.6 2095.6
1961.7 1849.7 1705.9 1537.9 1328.3 1165.8 1031.9 895.8 776.1 672.9
575.2 469.8 366.6 262.4 161.4 56 0
2366.7 2433.7 2535.8 2649.9 2782.8 2947.4 3169.2 3448 3708.2 3855.3
3871.7 3780.6 3636.8 3457.9 3221.9 2928.8 2608.2 2327.2 2161.5 2056.1
1909 1764.1 1576.4 1411.7 1368.9 1276.7 1151.5 1027.5 910 793.7
678.4 573 458.9 346.9 228.3 82.3 0
2366.7 2443.6 2558.8 2689.5 2839.9 3017.7 3247.1 3505.1 3723.5 3789.4
3711.5 3553.4 3383.2 3192.2 2963.9 2693.9 2420.5 2243.8 2181.2 2060.5
1893.6 1667.5 1460 1424.9 1367.8 1275.6 1160.3 1039.6 922.1 807.9
694.9 591.7 477.5 371 240.4 101 0
2366.7 2453.5 2577.5 2721.3 2884.9 3073.7 3309.7 3569.9 3727.9 3697.2
3536.9 3342.6 3171.4 3005.6 2801.4 2559.9 2344.8 2280 2208.7 2055
1817.9 1525.9 1444.6 1397.4 1360.1 1269 1161.4 1048.3 929.8 812.3
702.6 570.8 433.6 322.7 198.7 80.1 0
2366.7 2460 2583 2733.4 2903.5 3098.9 3340.4 3599.5 3731.2 3654.4
3456.8 3258.1 3082.5 2912.3 2726.8 2525.9 2352.5 2310.7 2211.9 2031.9
1743.2 1502.8 1424.9 1366.7 1334.9 1254.7 1160.3 1050.5 938.6 828.8
722.3 581.8 431.4 321.6 160.3 68.1 0
2366.7 2455.6 2585.2 2734.5 2904.6 3098.9 3338.2 3598.4 3740 3666.5
3468.9 3268 3092.3 2924.4 2743.3 2550.1 2378.8 2339.3 2233.9 2049.5
1753.1 1510.5 1428.2 1361.2 1326.1 1249.2 1160.3 1052.7 943 835.4
724.5 573 427 306.3 158.1 62.6 0
